??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25050.0106 Tapered Shaft Hub
HELP_VARIABLE
Company
Halder
Description
EH 25050. - Tapered Shaft Hubs with lock nut
Bill of material
25050.0106 Tapered Shaft Hub
BESTNR
Ref. No.
25050.0106
AUS
Version
with lock nut
D1
h9
6 mm
D2
H9
12 mm
L1
19 mm
L2
15 mm
L3
9 mm
SW
14 mm
TA
max.
9.9 Nm
M
max.
12.1 Nm
FA
max.
4 kN
PW
max.
220 N/mm²
PN
max.
119 N/mm²
G
Weight
17 g
Embedded user actions